PCM3001E

text.skipToContent text.skipToNavigation

PCM3001E

Stereo CODEC with line-out (H/W Control)

Packaging

Package | PIN: DB | 28
Temp:
Carrier: Partial Tube
Qty Price
1-9 $8.98
10-24 $8.08
25-99 $7.55
100-249 $6.77
250-499 $6.32
500-749 $5.50
750-999 $4.76
1000+ $4.66

Features

  • Monolithic 18-Bit ADC and DAC
  • 16- or 18-Bit Input/Output Data
  • Accepts Seven Alternate Formats
  • Stereo ADC:
    • Single-Ended Voltage Input
    • 64× Oversampling Digital Filter
      • Pass-Band Ripple: ±0.05 dB
      • Stop-Band Attenuation: –65 dB
    • High Performance:
      • THD+N: –88 dB
      • SNR: 94 dB
      • Dynamic Range: 94 dB
    • Digital High-Pass Filter
  • Stereo DAC
    • Single-Ended Voltage Outut
    • Analog Low-Pass Filter
    • 8× Oversampling Digital Filter
      • Pass-Band Ripple: ±0.17 dB
      • Stop-Band Attenuation: 35 dB
    • High Performance:
      • THD+N: –90 dB
      • SNR: 98 dB
      • Dynamic Range: 97 dB
    • Special Features (PCM3000)
      • Digital De-Emphasis
      • Digital Attenuation (256 Steps)
      • Soft Mute
      • Digital Loopback
    • Sample Rate: 4 kHz to 48 kHz
    • System Clock: 256 fs, 384 fs, 512 fs
    • Single 5-V Power Supply
    • Small Package: SSOP-28
    • APPLICATIONS
      • Sampling Keyboards
      • Digital Mixers
      • Mini-Disk Recorders
      • Hard-Disk Recorders
      • Karaoke Systems
      • DSP-Based Car Stereo
      • DAT Recorders
      • Video Conferencing

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

Texas Instruments  PCM3001E

The PCM3000/3001 is a low-cost, single-chip stereo audio codec (analog-to-digital and digital-to-analog converter) with single-ended analog voltage input and output. Both ADCs and DACs employ delta-sigma modu- lation with 64-times oversampling. The ADCs include a digital decimation filter and the DACs include an 8-times oversampling digital interpolation filter. TheDACs also include digital attenuation, de-emphasis, infinite zero detection and soft mute to form a complete subsystem. The PCM3000/3001 operates with left-justified, right-justified, I2S or DSP data formats.

The PCM3000 can be programmed with a three-wire serial interface for special features and data formats. The PCM3001 can be pin-programmed for data formats.

The PCM3000 and PCM3001 are fabricated using a highly advanced CMOS process and are available in a small 28-pin SSOP package. The PCM3000/3001 are suitable for a wide variety of cost-sensitive consumer applications where good performance is required.