PCM3003E

text.skipToContent text.skipToNavigation

PCM3003E

Low-Power Stereo CODEC with line-out (H/W Control)

Packaging

Package | PIN: DB | 24
Temp:
Carrier: Partial Tube
Qty Price
1-9 $9.73
10-24 $8.75
25-99 $8.17
100-249 $7.33
250-499 $6.84
500-749 $5.95
750-999 $5.15
1000+ $5.05

Features

  • Monolithic 20-Bit ADC and DAC
  • 16/20-Bit Input/Output Data
  • Software Control: PCM3002
  • Hardware Control: PCM3003
  • Stereo ADC:
      Single-Ended Voltage Input
    • Antialiasing Filter
    • 64× Oversampling
    • High Performance
      • THD+N: &3150;86 dB
      • SNR: 90 dB
      • Dynamic Range: 90 dB
  • Stereo DAC:
    • Single-Ended Voltage Output
    • Analog Low-Pass Filter
    • 64× Oversampling
    • High Performance
      • THD+N: –86 dB
      • SNR: 94 dB
      • Dynamic Range: 94 dB
  • Special Features (PCM3002, PCM3003)
    • Digital De-Emphasis: 32 kHz, 44.1 kHz, 48 kHz
    • Power Down: ADC/DAC Independent
  • Special Features (PCM3002)
    • Digital Attenuation (256 Steps)
    • Soft Mute
    • Digital Loopback
    • Four Alternative Audio Data Formats
  • Sampling Rate: 4 kHz to 48 kHz
  • Single 3-V Power Supply
  • Small Package: SSOP-24
  • APPLICATIONS
    • DVC Applications
    • DSC Applications
    • Portable/Mobile Audio Applications

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

Texas Instruments  PCM3003E

The PCM3002 and PCM3003 are low-cost, single-chip stereo audio codecs (analog-to-digital and digital-to-analog converters) with single-ended analog voltage input and output.

The ADCs and DACs employ delta-sigma modulation with 64-times oversampling. The ADCs include a digital decimation filter, and the DACs include an 8-times oversampling digital interpolation filter. The DACs also include digital attenuation, de-emphasis, infinite zero detection, and soft mute to form a complete subsystem. The PCM3002 and PCM3003 operate with left-justified (ADC) and right-justified (DAC) formats, while the PCM3002 also supports other formats, including the I2S data format. The PCM3002 and PCM3003 provide a power-down mode that operates on the ADCs and DACs independently.

The PCM3002 and PCM3003 are fabricated using a highly advanced CMOS process, and are available in a 24-pin SSOP package. The PCM3002 and PCM3003 are suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

The PCM3002 programmable functions are controlled by software. The PCM3003 functions, which are controlled by hardware, include de-emphasis, power-down, and audio data format selections.