PCM3070IRHBT

text.skipToContent text.skipToNavigation

PCM3070IRHBT

Stereo Audio Codec With Embedded miniDSP

Qty Price
1-9 $6.82
10-24 $6.14
25-99 $5.73
100-249 $5.14
250-499 $4.80
500-749 $4.17
750-999 $3.61
1000+ $3.54

Features

  • Stereo Audio DAC with 100dB SNR
  • Stereo Audio ADC with 93dB SNR
  • Extensive Signal Processing Options
  • Embedded miniDSP
  • Six Single-Ended or 3 Fully-Differential
    Analog Inputs
  • Stereo Headphone Outputs
  • Stereo Line Outputs
  • Very Low-Noise PGA
  • Analog Bypass Mode
  • Programmable PLL
  • Integrated LDO
  • 5 mm × 5 mm 32-Pin QFN Package

Texas Instruments  PCM3070IRHBT

The PCM3070 is a flexible stereo audio codec with programmable inputs and outputs, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDOs and flexible digital interfaces.