text.skipToContent text.skipToNavigation

PCM5310PAPR

4ch/4ch Audio CODEC with 2Vrms Driver

Packaging

Package | PIN: PAP | 64
Temp: S (-25 to 85)
Carrier: Cut Tape
Qty Price
1-9 $7.21
10-24 $6.48
25-99 $6.06
100-249 $5.43
250-499 $5.07
500-749 $4.41
750-999 $3.82
1000+ $3.74

Features

  • 2- or 2.4-VRMS Output (Typ), 2-VRMS Input (Typ)
  • Asynchronous Operation for 2 Stereo DACs and 2 Stereo ADCs
  • 6 Audio Interface Ports with Mux and Bypass
  • Performance:
    • THD+N (fS = 48 kHz): 0.01% (ADC), 0.01% (DAC)
    • SNR/DR (fS = 48 kHz): 95 dB (ADC), 100 dB (DAC)
    • Line Input (Stereo x6): Available for 2-VRMS Input
    • Line Output (Stereo x2): Available for 2-VRMS or 2.4-VRMS Output
    • Headphone Output: > 20 mW into 32 , > 30 mW into 16
    • Sampling Rate: 96 kHz (ADC), 192 kHz (DAC)
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS
    • Digital Filter Passband Ripple: ±0.05 dB (ADC), ±0.04 dB (DAC)
    • Digital Filter Stop Band Attenuation: –65 dB (ADC), –50 dB (DAC)
  • I2C Interface
  • Multifunctions:
    • Audio Interface:
      I2S, Left-Justified, and Right-Justified
    • Digital Attenuation: 0 dB to –100 dB in 0.5-dB Steps (DAC), 20 dB to –100 dB in 0.5-dB Steps (ADC)
    • Digital Soft Mute: 1.0-dB Steps to Mute
    • Digital De-Emphasis Filter: 32, 44.1, 48 kHz
    • Digital Audio Interface Mux and Bypass
    • Line Input Level Control: 9, 6, 3, 0 dB
    • Line Output Level Control: 0, –0.5, –1.0 dB
    • Headphone Output Volume Control:
      12 dB to –70 dB in 1-dB Steps
    • Oversampling Rate Control for DAC
  • Power-Supply Voltage:
    • 9 V for 2-VRMS Driver
    • 3.3 V for Digital and Analog
  • Power Consumption:
    • 360 mW at fS = 48-kHz Operation
    • 25.5 µW in Power-Down Mode
  • Pop Noise Reduction at Clock Halt
  • Short-Circuit Protection for Headphone Output
  • Flexible GPIO Port:
    • Internal Mute Flag
    • Internal Zero Flag
    • Headphone Insertion Detection Status
    • Headphone Short-Circuit Protection Status
    • Logic Functions (AND, NAND, OR, NOR, BUF, INV)
  • Package: 64-Pin HTQFP PowerPAD
  • Operating Temperature Range:–25°C to +85°C
  • APPLICATIONS
    • Digital TV
    • DVD Recorder
    • IP-STB (Set Top Box)

Texas Instruments  PCM5310PAPR

The PCM5310 is a four-channel/four-channel audio codec with a 2-VRMS driver, headphone amplifier, analog multiplexer (mux), and six audio interface ports for digital TV applications.

The PCM5310 accepts left-justified, right-justified, and I2S audio data formats with 16 or 24 bits. The PCM5310 also incorporates many functions through the I2C interface, such as an analog bypass mode, analog volume control, analog level control, analog multiplexer, GPIO, zero flag, short protection, de-emphasis filter, high-pass filter, and digital attenuator. The six audio interface ports each have a built-in digital mux and bypass functions to reduce the need for additional DSP ports or other devices.