text.skipToContent text.skipToNavigation

PCM9211PTR

216kHz Digital Audio Interface Transceiver (DIX) with Stereo ADC and Routing

Packaging

Package | PIN: PT | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.34
10-24 $3.90
25-99 $3.64
100-249 $3.27
250-499 $3.05
500-749 $2.65
750-999 $2.30
1000+ $2.25

Features

  • Integrated DIX, ADC, and Signal Routing:
    • AsynchronousOperation (DIR, DIT, ADC)
    • MUX and Routing of PCMData:
      • I2S, Left-Justified, Right-Justified
    • Multipurpose Input/OutputPins
  • Digital Audio I/F Receiver (DIR):
    • 24-bit, 216-kHzCapable
    • 50-ps Ultra-Low Jitter
    • Non-PCM Detection (IEC61937,DTS-CD/LD)
    • 12x S/PDIF Input Ports:
      • 2x Coaxial S/PDIF Inputs
        • Compatible With HDMI 2.1 eARC
      • 10x Optical S/PDIF Inputs
  • Digital Audio I/F Transmitter (DIT):
    • 24-Bit, 216-kHzCapable
    • 24-Bit Data Length
    • 48-Bit Channel Status Buffer
    • Synchronous and Asynchronous Operation
  • Analog-to-Digital Converter (ADC):
    • 24-Bit, 96-kHzCapable
    • Dynamic Range: 101 dB (fS = 96kHz)
    • Synchronous/Asynchronous Operation
  • Routing Function:
    • Input: 3x PCM, 1x DIR,1x ADC
    • Output: Main Out, Aux Out, DIT
    • Multichannel (8-Ch)PCM Routing
  • Other Function Features:
    • Power Down (Pin and RegisterControl)
    • PCM Port Sampling Frequency Counter
    • GPIO andGPO
    • OSC for External Crystal (24.576 MHz)
    • SPI,I2C or Hardware Control Modes
  • Power Supply:
    • 3.3 V (2.9 V to 3.6 V) for DIX, AllDigital
    • 5 V (4.5 V to 5.5 V) for ADCAnalog
  • Operating Temperature: –40°C to +85°C
  • Package: 48-Pin LQFP

All trademarks are the property of their respective owners.

Texas Instruments  PCM9211PTR

The PCM9211 is a complete analog and digital front-end for today’s multimedia players,sound bars, and recorders.

The PCM9211 integrates a stereo ADC, S/PDIF transceiver with up to 12 multiplexed inputs,and 3x PCM inputs to allow other audio receivers to be multiplexed, along with the analog andS/PDIF signals to a digital signal processor (DSP). In addition, the PCM9211 has two dedicatedinput channels for HDMI 2.1 eARC compliant frames.