text.skipToContent text.skipToNavigation

PGA103U

Programmable Gain Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $8.38
10-24 $7.54
25-99 $7.04
100-249 $6.32
250-499 $5.90
500-749 $5.13
750-999 $4.44
1000+ $4.35

Features

  • DIGITALLY PROGRAMABLE GAINS:
    G=1, 10, 100V/V
  • CMOS/TTL-COMPATIBLE INPUTS
  • LOW GAIN ERROR: ±0.05% max, G=10
  • LOW OFFSET VOLTAGE DRIFT: 2mV/°C
  • LOW QUIESCENT CURRENT: 2.6mA
  • LOW COST
  • 8-PIN PLASTIC DIP, SO-8 PACKAGES
  • APPLICATIONS
    • DATA ACQUISITION SYSTEMS
    • GENERAL PURPOSE ANALOG BOARDS
    • MEDICAL INSTRUMENTATION

Texas Instruments  PGA103U

The PGA103 is a programmable-gain amplifier for general purpose applications. Gains of 1, 10, or 100 are digitally selected by two CMOS/TTL-compatible inputs. The PGA103 is ideal for systems that must handle wide dynamic range signals.

The PGA103’s high speed circuitry provides fast settling time, even at G=100 (8ms to 0.01%). Bandwidth is 250kHz at G=100, yet quiescent current is only 2.6mA. It operates from ±4.5V to ±18V power supplies.

The PGA103 is available in 8-pin plastic DIP and SO-8 surface-mount packages, specified for the –40°C to +85°C temperature range.