PGA202KP

text.skipToContent text.skipToNavigation

PGA202KP

Digitally Controlled Programmable-Gain Instrumentation Amp

Packaging

Package | PIN: N | 14
Temp: S (-25 to 85)
Carrier: Partial Tube
Qty Price
1-9 $16.47
10-24 $15.31
25-99 $14.77
100-249 $12.91
250-499 $12.28
500-749 $11.30
750-999 $10.15
1000+ $10.11

Features

  • DIGITALLY PROGRAMMABLE GAINS:
    • Decade model — PGA202 (Gains of 1, 10, 100, 1000)
    • Binary model — PGA203 (Gains of 1, 2, 4, 8)
  • LOW BIAS CURRENT: 50pA max
  • FAST SETTLING: 2µs to 0.01%
  • LOW NON-LINEARITY: 0.012% max
  • HIGH CMRR: 80dB min
  • NEW TRANSCONDUCTANCE CIRCUITRY
  • LOW COST
  • APPLICATIONS
    • DATA ACQUISITION SYSTEMS
    • AUTO-RANGING CIRCUITS
    • DYNAMIC RANGE EXPANSION
    • REMOTE INSTRUMENTATION
    • TEST EQUIPMENT

Texas Instruments  PGA202KP

The PGA202 is a monolithic instrumentation amplifier with digitally controlled gains of 1, 10, 100, and 1000. The PGA203 provides gains of 1, 2, 4, and 8. Both have TTL or CMOS-compatible inputs for easy microprocessor interface. Both have FET inputs and a new transconductance circuitry that keeps the bandwidth nearly constant with gain. Gain and offsets are laser trimmed to allow use without any external components. Both amplifiers are available in ceramic or plastic packages. The ceramic package is specified over the full industrial temperature range while the plastic package covers the commercial range.