PGA205AU

text.skipToContent text.skipToNavigation

PGA205AU

Programmable Gain Instrumentation Amplifier

Packaging

Package | PIN: DW | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $16.10
10-24 $14.97
25-99 $14.45
100-249 $12.62
250-499 $12.01
500-749 $11.05
750-999 $9.92
1000+ $9.89

Features

  • DIGITALLY PROGRAMMABLE GAIN:
    • PGA204: G=1, 10, 100, 1000V/V
    • PGA205: G=1, 2, 4, 8V/V
  • LOW OFFSET VOLTAGE: 50µV max
  • LOW OFFSET VOLTAGE DRIFT: 0.25µV/°C
  • LOW INPUT BIAS CURRENT: 2nA max
  • LOW QUIESCENT CURRENT: 5.2mA typ
  • NO LOGIC SUPPLY REQUIRED
  • 16-PIN PLASTIC DIP, SOL-16 PACKAGES
  • APPLICATIONS
    • DATA ACQUISITION SYSTEM
    • GENERAL PURPOSE ANALOG BOARDS
    • MEDICAL INSTRUMENTATION

Texas Instruments  PGA205AU

The PGA204 and PGA205 are low cost, general purpose programmable-gain instrumentation amplifiers offering excellent accuracy. Gains are digitally selected: PGA204—1, 10, 100, 1000, and PGA205—1, 2, 4, 8V/V. The precision and versatility, and low cost of the PGA204 and PGA205 make them ideal for a wide range of applications.

Gain is selected by two TTL or CMOS-compatible address lines, A0 and A1. Internal input protection can withstand up to ±40V on the analog inputs without damage.

The PGA204 and PGA205 are laser trimmed for very low offset voltage (50µV), drift (0.25µV/°C) and high common-mode rejection (115dB at G=1000). They operate with power supplies as low as ±4.5V, allowing use in battery operated systems. Quiescent current is 5mA.

The PGA204 and PGA205 are available in 16-pin plastic DIP, and SOL-16 surface-mount packages, specified for the &3150;40°C to +85°C temperature range.