PGA281AIPW

text.skipToContent text.skipToNavigation

PGA281AIPW

Zero-Drift, High Voltage Programmable Gain Amplifier

Packaging

Package | PIN: PW | 16
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $5.90
10-24 $5.31
25-99 $4.96
100-249 $4.44
250-499 $4.15
500-749 $3.61
750-999 $3.12
1000+ $3.06

Features

  • Wide Input Range: ±15.5 V at ±18 V Supply
  • Binary Gain Steps: 128 V/V to 1/8 V/V
  • Additional Scaling Factor: 1 V/V and 1 3/8 V/V
  • Low Offset Voltage: 5 µV at G = 128
  • Near-Zero Long-Term Drift of Offset Voltage
  • Near-Zero Gain Drift: 0.5 ppm/°C
  • Excellent Linearity: 1.5 ppm
  • Excellent CMRR: 140 dB
  • High Input Impedance
  • Very Low 1/f Noise
  • Differential Signal Output
  • Overload Detection
  • TSSOP-16 Package

Texas Instruments  PGA281AIPW

The PGA281 is a high-precision instrumentation amplifier with a digitally-controllable gain and signal-integrity test capability. This device uses proprietary autozeroing techniques to offer low offset voltage, near-zero offset and gain drift, excellent linearity, and nearly no 1/f noise.

The PGA281 is optimized to provide an excellent common-mode rejection of greater than 110 dB (G = 1) over a wide frequency range. Superior common-mode and supply rejection supports high-resolution, precise measurement. The 36-V supply capability and wide, high-impedance input range comply with requirements for universal signal measurement.

The PGA281 offers multiple internal gain options from ⅛ V/V (attenuation) to 176 V/V, making this a universal, high-performance, analog front-end suitable for a wide variety of applications. The fully differential, rail-to-rail output is designed to easily interface a wide range of input signals to the low-voltage domain of high-resolution analog-to-digital converters (ADCs).

The PGA281 is available in a TSSOP-16 package and is specified over a temperature range of –40°C to +105°C.