PGA400QRHHRQ1

text.skipToContent text.skipToNavigation

PGA400QRHHRQ1

Automotive Catalog Programmable Sensor Signal Conditioner w/ Microcontroller

Packaging

Package | PIN: RHH | 36
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $5.78
10-24 $5.20
25-99 $4.86
100-249 $4.36
250-499 $4.07
500-749 $3.54
750-999 $3.06
1000+ $3.00

Features

  • Analog Features
    • Analog Front-End for Resistive Bridge Sensors
    • Self-Oscillating Demodulator for Capacitive
      Sensors
    • On-Chip Temperature Sensor
    • Programmable Gain
    • 16-Bit, 1-MHz Sigma-Delta Analog-to-Digital
      Converter for Signal Channel
    • 10-Bit Sigma-Delta Analog-to-Digital Converter
      for Temperature Channel
    • Two 12-Bit Digital-to-Analog Outputs
  • Digital Features
    • Microcontroller Core
      • 10-MHz 8051 WARP Core
        • 2 Clocks Per Instruction Cycle
      • On-Chip Oscillator
    • Memory
      • 8KB of OTP Memory
      • 89 Bytes of EEPROM
      • 256 Bytes Data SRAM
  • Peripheral Features
    • Serial Peripheral Interface (SPI)
    • Inter-Integrated Circuit (I2C)
    • One-Wire Interface (OWI)
    • Two Input Capture Ports
    • Two Output Compare Ports
    • Software Watchdog Timer
    • Oscillator Watchdog
    • Power Management Control
    • Analog Low-Voltage Detect
  • General Features
    • AEC-Q100 Qualified With the Following
      Results:
      • Device Temperature Grade 1: –40°C to
        +125°C Ambient Operating Temperature
      • Device HBM ESD Classification Level 2
      • Device HBM ESD Classification Level C3B
    • Power Supply: 4.5-V to 5.5-V Operational,
      –5.5-V to 16-V Absolute Maximum

Texas Instruments  PGA400QRHHRQ1

The PGA400-Q1 device is an interface device for piezoresistive, strain gauge, and capacitive-sense elements. The device incorporates the analog front end (AFE) that directly connects to the sense element and has voltage regulators and an oscillator. The device also includes a sigma-delta analog-to-digital converter (ADC), 8051 WARP core microprocessor, and OTP memory. Sensor compensation algorithms can be implemented in software. The PGA400-Q1 device also includes two digital-to-analog converter (DAC) outputs.