text.skipToContent text.skipToNavigation

PGA460TPWRQ1

Automotive Ultrasonic Signal Processor & Transducer Driver

Packaging

Package | PIN: PW | 16
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $3.85
10-24 $3.47
25-99 $3.23
100-249 $2.83
250-499 $2.65
500-749 $2.25
750-999 $1.90
1000+ $1.82

Features

  • Fully Integrated Solution for Ultrasonic Sensing
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient OperatingTemperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Complimentary Low-Side Drivers With Configurable Current Limit Supporting Both Transformer Based and Direct Drive Topology for Transducer Excitation
  • Single Transducer for Both Burst/Listen or a Transducer Pair, One for Burst and the Other for Listen Operation
  • Low-Noise Receiver With Programmable 6-Point Time-Varying Gain (32 to 90 dB) With DSP (BPF, Demodulation) for Echo Envelope Detection
  • Two Presets of 12-Point Time-Varying Threshold for Object Detection
  • Timers to Measure Multiple Echo Distance and Duration
  • Integrated Temperature Sensor
  • Record Time for Object Detection up to 11 m
  • 128 Bytes of RAM for Echo Recording
  • 42 Bytes of User EEPROM to Store Configuration for Fast Initialization
  • One-Wire High-Voltage Time-Command Interface or USART Asynchronous Interface
  • CMOS Level USART Interface
  • Sensor Diagnostics (Decay Frequency and Time, Excitation Voltage), Supply, and Transceiver Diagnostics.

All trademarks are the property of their respective owners.

Texas Instruments  PGA460TPWRQ1

The PGA460-Q1 device is a highly-integrated system on-chip ultrasonictransducer driver and signal conditioner with an advanced DSP core. The device has a complimentarylow-side driver pair that can drive a transducer either in a transformer based topology using astep-up transformer or in a direct-drive topology using external high-side FETs. The device canreceive and condition the reflected echo signal for reliable object detection. This feature isaccomplished using an analog front-end (AFE) consisting of a low-noise amplifier followed by aprogrammable time-varying gain stage feeding into an ADC. The digitized signal is processed in theDSP core for both near-field and far-field object detection using time-varying thresholds.

The main communication with an external controller is achieved by either a time-commandinterface (TCI) or a one-wire USART asynchronous interface on the IO pin, or a CMOS-level USARTinterface on the RXD and TXD pins. The PGA460-Q1 can be put in ultra-lowquiescent current low-power mode to reduce power consumption when not in use and can be woken up bycommands on the communication interfaces.

The PGA460-Q1 also includes on-chip system diagnostics which monitortransducer voltage during burst, frequency and decay time of transducer to provide informationabout the integrity of the excitation as well as supply-side and transceiver-side diagnostics forovervoltage, undervoltage, overcurrent and short-circuit scenarios.