text.skipToContent text.skipToNavigation

PGA870IRHDT

High-Speed Fully Differential Programmable Gain Amplifier

Packaging

Package | PIN: RHD | 28
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $8.15
10-24 $7.57
25-99 $7.31
100-249 $6.38
250-499 $6.08
500-749 $5.59
750-999 $5.02
1000+ $5.00

Features

  • Wideband +5-V Operation: 650-MHz Bandwidth
  • Low Impedance, Voltage Mode Output
  • Wide Gain Range: –11.5 dB to +20 dB
  • Precise 0.5-dB Gain Steps
    Step-to-Step Gain Error = ±0.03 dB
  • HD2: –93 dBc at 100 MHz
  • HD3: –88 dBc at 100 MHz
  • IMD3: –98 dBc at 100 MHz, –95 dBc at 200 MHz
  • OIP3: +47 dBm at 100 MHz;
    Exceeds +45 dBm for Frequencies to 300 MHz
  • Flexible Gain Control Interface:
    • Supports latched and unlatched options
    • Gain may be set in power-down state
    • Fast setup and hold times: 2.5 ns
  • Low Disable Current: 2 mA
  • Pb-Free (RoHS-Compliant) and Green Package
  • APPLICATIONS
    • Programmable Gain IF Amplifier:
      • Differential signal chains
      • Single-ended to differential conversion
    • Fast Gain Control Loops for:
      • Test/measurement
      • Digital radio signal chains
    • ADC Driver for Wireless Base Station Signal Chains: GSM, WCDMA, MC-GSM
    • Radar/Ranging Systems

    PowerPAD is a trademark of Texas Instruments.
    All other trademarks are the property of their respective owners.

Texas Instruments  PGA870IRHDT

The PGA870 is a wideband programmable-gain amplifier (PGA) for high-speed signal chain and data acquisition systems. The PGA870 has been optimized to provide high bandwidth, low distortion, and low noise, making it ideally suited as a 14-bit analog-to-digital converter (ADC) driver for wireless base station signal chain applications. The wide gain range of –11.5 dB to +20 dB can be adjusted in 0.5-dB gain steps through a 6-bit control word applied to the parallel interface. The gain control interface may be configured as a level-triggered latch or an edge-triggered latch, or it may be placed in an unlatched (transparent) mode. In addition to the 6-bit gain control, the PGA870 contains a power-down pin (PD) that can be used to put the device into a low-current, power-down mode. In this mode, the quiescent current drops to 2 mA, but the gain control circuitry remains active, allowing the gain of the PGA870 to be set before device power-up. The PGA870 is offered in a QFN-28 PowerPAD™ package.