PGA900AYZSR

text.skipToContent text.skipToNavigation

PGA900AYZSR

Programmable Resistive Sensing Conditioner with Digital and Analog Outputs

Packaging

Package | PIN: YZS | 36
Temp: S (-40 to 150)
Carrier:
Qty Price
1-9 $7.13
10-24 $6.41
25-99 $5.99
100-249 $5.37
250-499 $5.01
500-749 $4.36
750-999 $3.78
1000+ $3.70

Features

  • High Accuracy, Low Noise, Low Power, Small Size Resistive Sensing Signal Conditioner
  • User-Programmable Temperature and Nonlinearity Compensation
  • On-Chip ARM® Cortex® M0 Microprocessor Allows Users to Develop and Implement Calibration Software
  • One-Wire Interface Enables the Communication through Power Supply Pin Without Using Additional Lines
  • On-Chip Power Management Accepts Wide Power Supply Voltage From 3.3 V to 30 V
  • Operating Temperature Range: –40°C to +150°C
  • Memory
    • 8 kB Software Memory
    • 128 Bytes EEPROM
    • 1 kB DataSRAM
  • Accommodates Sensor Sensitivities From 1 mV/V to 135 mV/ V
  • Two Individual Analog-Front End (AFE) Chains, Each Including:
    • Low Noise Programmable Gain Amplifier
    • 24-Bit Sigma-Delta Analog-to-DigitalConverter
  • Built-In Internal Temperature Sensor With Option to Use External Temperature Sensor
  • 14-Bit DAC With Programmable Gain Amplifier
  • Output Options:
    • Ratiometric and Absolute Voltage Output
    • 4- to 20-mA CurrentLoop Interface
    • One-Wire Interface (OWI) Over PowerLine
    • PWM Output
    • Serial Peripheral Interface(SPI)
    • Inter-Integrated Circuit(I2C)
  • Depletion MOSFET Gate Driver
  • Diagnostic Functions

All trademarks are the property of their respective owners.

Texas Instruments  PGA900AYZSR

The PGA900is a signal conditioner for resistive sensing applications. It can accommodate various sensingelement types. The PGA900conditions its input signals by amplification and digitization through two analog front endchannels. With the user programmed software in the on-chip ARM Cortex M0 processor, thePGA900can perform linearization, temperature compensation, and other user defined compensationalgorithms. The conditioned signal can be output as ratiometric voltage, absolute voltage, 4- to20-mA current loop or PWM. The data and configuration registers can also be accessed through SPI,I2C, UART, and two GPIO ports. In addition, the unique OWI allowscommunication and configuration through the power supply pin without using additional lines. ThePGA900operating voltage is from 3.3 V to 30 V and it can operate in temperatures from –40°C to+150°C.