PGA970QPHPR

text.skipToContent text.skipToNavigation

PGA970QPHPR

LVDT Sensor Signal Conditioner

Packaging

Package | PIN: PHP | 48
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $15.95
10-24 $14.83
25-99 $14.32
100-249 $12.51
250-499 $11.90
500-749 $10.95
750-999 $9.83
1000+ $9.80

Features

  • Analog Features
    • Programmable-Gain Analog Front End for LVDT Sensors
    • Excitation Waveform Generator and Amplifier
    • Dual 24-Bit ADC With Amplitude and Phase Demodulators
    • 24-Bit Auxilary ADC
    • On-Chip Internal Temperature Sensor
    • 14-Bit Output DAC With Programmable Gain
    • Built-In Diagnostics
  • Digital Features
    • ARM Cortex-M0 Microcontroller
    • 16KB Ferroelectric RAM (FRAM) Program Memory
    • 2KB General-Pupose RAM
    • 512B RAM Waveform-Generator Look-Up Table
    • 8-MHz On-Chip Oscillator
  • Peripheral Features
    • Serial Peripheral Interface (SPI)
    • One-Wire Interface (OWI)
    • Ratiometric and Absolute Voltage Output
  • General Features
    • Operational Supply Range: 3.5 V to 30 V
    • Ambient Temperature Range: –40°C to +125°C
    • DMOS Gate Controller for Extended Supply Range >30 V

All trademarks are the property of their respective owners.

Texas Instruments  PGA970QPHPR

The PGA970 device is a highly integrated system-on-chip LVDT sensor-signal conditioner with advanced signal-processing capabilities. It contains a three-channel, low-noise, programmable-gain, analog front end that allows direct connection to the sense element, followed by three independent 24-bit delta-sigma ADCs.

Further, the device contains a digital signal-demodulation block that interfaces to an integrated ARM-Cortex M0 MCU, allowing implementation of custom sensor-compensation algorithms stored in the device nonvolatile memory. External system communication is achieved by using any of the SPI, OWI, GPIO, or PWM digital interfaces. Analog output is supported through a 14-bit DAC and programmable-gain amplifier offering reference or absolute-voltage output. Sensing-element excitation is achieved by the use of an integrated waveform generator and waveform amplifier. The waveform signal data is user-defined and stored in a designated RAM memory area.

Besides the primary functional components, the PGA970 device is equipped with additional support circuitry. The device diagnostics, sensor diagnostics, and integrated temperature sensor provide protection and information about the integrity of the overall system and sensing element. The device also includes a gate-controller circuit which when used with an external depletion MOSFET can regulate the device supply voltage in systems where the supply voltage exceeds 30 V.

For all available packages, see the orderable addendum at the end of the data sheet.