text.skipToContent text.skipToNavigation

PTH08T250WAS

50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans

Packaging

Package | PIN: ECU | 22
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $68.02
10-24 $63.59
25-99 $61.58
100-249 $54.74
250-499 $54.34
500-749 $51.12
750-999 $45.88
1000+ $45.74

Features

  • Up to 50-A Output Current
  • 4.5-V to 14-V Input Voltage
  • Wide-Output Voltage Adjust (0.7 V to 3.6 V)
  • ±1.5% Total Output Voltage Variation
  • Efficiencies up to 96%
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Operating Temperature: –40°C to 85°C
  • Safety Agency Approvals:
    • UL/IEC/CSA-C22.2 60950-1
  • Prebias Startup
  • On/Off Inhibit
  • Differential Output Voltage Remote Sense
  • Adjustable Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Multi-Phase, Switch-Mode Topology
  • TurboTrans™ Technology
  • Designed to meet Ultra-Fast Transient
    Requirements up to 300 A/µs
  • SmartSync Technology
  • Parallel Operation
  • POLA™ Compatible

All trademarks are the property of their respective owners.

Texas Instruments  PTH08T250WAS

The PTH08T250W device is a high-performance 50-A rated, non-isolated power module. Thismodule represents the 2nd generation of the popular PTH series power modules with a reducedfootprint and improved features.

Operating from an input voltage range of 4.5 V to 14 V, the device requires a singleresistor to set the output voltage to any value over the range, 0.7 V to 3.6 V. The wide inputvoltage range makes the this device particularly suitable for advanced computing and serverapplications that utilize a loosely regulated 8-V to 12-V intermediate distribution bus.Additionally, the wide input voltage range increases design flexibility by supporting operationwith tightly regulated 5-V, 8-V, or 12-V intermediate bus architectures.

The module incorporates a comprehensive list of features. Output overcurrent andover-temperature shutdown protects against most load faults. A differential remote sense ensurestight load regulation. An adjustable under-voltage lockout allows the turn-on voltage threshold tobe customized. Auto-Track™ sequencing is a popular feature thatgreatly simplifies the simultaneous power-up and power-down of multiple modules in a power system.Additionally, the capability to current share between multiple PTH08T250W modules allows for loadcurrents greater than 50 A on a single rail.

The device includes TurboTrans™ and the newpatent-pending SmartSync technologies. The TurboTrans featureoptimizes the transient response of the regulator while simultaneously reducing the quantity ofexternal output capacitors required to meet a target voltage deviation specification. Additionally,for a target output capacitor bank, TurboTrans technology can be used to significantly improve theregulators transient response by reducing the peak voltage deviation. SmartSync technology allowsfor switching frequency synchronization of multiple modules, thus simplifying EMI noise suppressiontasks and reducing input capacitor RMS current requirements.

RSET is required to set the output voltage higher than 0.7 V. Seethe Electrical Characteristics table for moreinformation.

Double-sided surface mount construction provides a low profile and compact footprint.Package options include both through-hole and surface mount configurations that are lead (Pb)-freeand RoHS compatible.