text.skipToContent text.skipToNavigation

PTH08T255WAS

40A, 8V to 14V Input, 3V to 5.25V Output, Non-Isolated, Power Module with TurboTrans

Packaging

Package | PIN: ECU | 22
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $68.02
10-24 $63.59
25-99 $61.58
100-249 $54.74
250-499 $54.34
500-749 $51.12
750-999 $45.88
1000+ $45.74

Features

  • Up to 40-A Output Current
  • 8-V to 14-V Input Voltage
  • Wide-Output Voltage Adjust(3.0 V to 5.25 V)
  • ±1.5% Total Output Voltage Variation
  • Efficiencies up to 96%
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals: (Pending)
    • UL/IEC/CSA-C22.2 60950-1
  • Prebias Startup
  • On/Off Inhibit
  • Differential Output Voltage Remote Sense
  • Adjustable Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Multi-Phase, Switch-Mode Topology
  • TurboTrans™ Technology
  • Designed to meet Ultra-Fast Transient
    Requirements up to 300 A/µs
  • SmartSync Technology
  • Parallel Operation
  • APPLICATIONS
    • Complex Multi-Voltage Systems
    • Servers
    • Workstations

Auto-Track, TMS320, TurboTrans are trademarks of Texas Instruments.

Texas Instruments  PTH08T255WAS

The PTH08T255W is a high-performance 40-A rated, non-isolated power module. This module represents the 2nd generation of the popular PTH series power modules with a reduced footprint and improved features.

Operating from an input voltage range of 8 V to 14 V, the PTH08T255W requires a single resistor to set the output voltage to any value over the range, 3.0 V to 5.25 V. The wide input voltage range makes the PTH08T255W particularly suitable for advanced computing and server applications that utilize a loosely regulated 9.6-V to 12-V intermediate distribution bus.

The module incorporates a comprehensive list of features. Output overcurrent and over-temperature shutdown protects against most load faults. A differential remote sense ensures tight load regulation. An adjustable under-voltage lockout allows the turn-on voltage threshold to be customized. Auto-Track sequencing is a popular feature that greatly simplifies the simultaneous power-up and power-down of multiple modules in a power system. Additionally, the capability to current share between multiple PTH08T255W modules allows for load currents greater than 40 A on a single rail.

The PTH08T255W includes new patented technologies, TurboTrans™ and SmartSync. The TurboTrans feature optimizes the transient response of the regulator while simultaneously reducing the quantity of external output capacitors required to meet a target voltage deviation specification. Additionally, for a target output capacitor bank, TurboTrans can be used to significantly improve the regulators transient response by reducing the peak voltage deviation. SmartSync allows for switching frequency synchronization of multiple modules, thus simplifying EMI noise suppression tasks and reducing input capacitor RMS current requirements.

The module uses double-sided surface mount construction to provide a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb) - free and RoHS compatible.