PTLV7081YKAR

text.skipToContent text.skipToNavigation

PTLV7081YKAR

Nanopower Micropackage Low-Voltage Comparator

Packaging

Package | PIN: YKA | 4
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.47
10-24 $0.42
25-99 $0.38
100-249 $0.32
250-499 $0.29
500-749 $0.23
750-999 $0.17
1000+ $0.15

Features

  • Wide Supply Voltage Range: 1.7 V to 5.5 V
  • Quiescent Supply Current of 370 nA
  • Low Propagation Delay of 4 µs
  • Open-Drain Output
  • Independent Input Voltage Range up to 5.6 V
  • Internal Hysteresis: 10 mV
  • Temperature Range: –40°C to +125°C
  • Package:
    • 0.7 mm × 0.7 mm WCSP (4)

All trademarks are the property of their respective owners.

Texas Instruments  PTLV7081YKAR

The TLV7081 is a single-channel, nano-power comparator that operates down to 1.7 V. Thecomparator is available in an ultra-small, WCSP package measuring 0.7 mm × 0.7 mm, making theTLV7081 applicable for space-critical designs like smartphones and other portable orbattery-powered applications.

The TLV7081 features a wide input-voltage range that is independent of supply voltage.Having an input range that is independent of supply voltage allows the TLV7081 to be directlyconnected to sources that are active even if the TLV7081 is not powered.

The TLV7081 has an open-drain output stage that can be pulled beyond V+, making itappropriate for level translators and bipolar to single-ended converters.