text.skipToContent text.skipToNavigation

PTN78060AAZ

3 A, Wide Input Non-Isolated, Wide Negative Output Adjust Module

Packaging

Package | PIN: EUY | 7
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $25.98
10-24 $24.29
25-99 $23.52
100-249 $20.91
250-499 $20.76
500-749 $19.53
750-999 $17.53
1000+ $17.47

Features

  • Up to 3-A OutputCurrent
  • Wide-Input Voltage
    (9 V to 29 V)
  • Wide-Output Voltage Adjust (-15 V to -3 V)
  • High Efficiency (Up to 88%)
  • Undervoltage Lockout
  • Output Current Limit
  • Overtemperature Shutdown
  • Operating Temperature: -40°C to 85°C
  • Surface-Mount Package Available
  • APPLICATIONS
    • General-Purpose, Industrial Controls, HVAC Systems
    • Test and Measurement, Medical Instrumentation
    • AC/DC Adaptors, Vehicles, Marine, and Avionics

Texas Instruments  PTN78060AAZ

The PTN78060A is a series of high-efficiency, buck-boost, integrated switching regulators (ISR), that represent the third generation in the evolution of the (PT)78NR100 series of products. In new designs, the PTN78060A series should also be considered in place of the PT6640 series of single in-line pin (SIP) products. In all cases, the PTN78060A has either similar or improved electrical performance characteristics. The caseless, double-sided package has excellent thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating from a wide-input voltage range of 9 V to 29 V, the PTN78060A provides high-efficiency, positive-to-negative voltage conversion for loads of up to 3 A. The output voltage can be set to any value over a wide adjustment range using a single external resistor. The adjust range is -15 V to -3 V.

The PTN78060A is suited to a wide variety of general-purpose industrial applications that operate off 12-V, 24-V, or tightly regulated 28-V dc power.