PTPS2HB08FQPWPRQ1

text.skipToContent text.skipToNavigation

PTPS2HB08FQPWPRQ1

40V, 8-mOhm, 2-Ch smart high-side switch

Packaging

Package | PIN: PWP | 24
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.78
10-24 $4.30
25-99 $4.01
100-249 $3.60
250-499 $3.36
500-749 $2.92
750-999 $2.53
1000+ $2.48

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating TemperatureRange
    • Device HBM ESD Classification Level 2
    • Device CDM ESDClassification Level C4B
  • Dual-Channel Smart High-Side Switch
  • Rated for up to 40-V Load Dump
  • 8-mΩ Typical RON at TJ = 25°C
  • Analog Sense Output:
    • Load Current
    • Device Temperature
  • High-Accuracy Load Current Sense
  • Programmable Current Limit
  • Fault Indication Through SNS Pin
  • Open Load and Short-to-Battery Detection
  • Protection Capabilities:
    • Thermal Shutdown and Retry
    • Battery Overvoltage and LoadDump
    • VOUT Short-to-Ground
    • Automatic Switch On WithReverse Battery
    • Undervoltage Lockout
    • Loss of Battery
    • Automatic Switch Off With Loss of Ground
    • Output Clampfor Inductive Load
    • Configurable Fault Handling Through LATCH Pin

All trademarks are the property of their respective owners.

Texas Instruments  PTPS2HB08FQPWPRQ1

The TPS2HB08-Q1 device is a dual-channel smart high-side switch intended for use with12-V automotive batteries. The device integrates many protection and diagnostic features.

The device provides a high-accuracy analog current sense that enables improveddiagnostics of complex loads (such as multiple parallel loads driven by the same switch).

The TPS2HB08-Q1 device includes a programmable current limit, which allows for optimizedprotection in a wide variety of load applications.

The device operates with an input voltage down to
3 V (as measured with respect to the device GND pin). This input voltage allowsfor continued operation when the battery voltage drops during cold crank.

The TPS2HB08-Q1 device is available in a small 24-pin HTSSOP package for a reduced PCBfootprint.