PTR08100WVD

text.skipToContent text.skipToNavigation

PTR08100WVD

10-A, 4.5V-14V Input, Non-Isolated, Wide Output, Adjustable Power Module

Packaging

Package | PIN: EDN | 5
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $13.68
10-24 $12.71
25-99 $12.27
100-249 $10.72
250-499 $10.20
500-749 $9.39
750-999 $8.43
1000+ $8.40

Features

  • Up to 10-A Output Current
  • Wide Input Voltage Range (4.5 V to 14 V)
  • Wide-Output Voltage Adjust
    (0.6 V to 5.5 V)
  • Efficiencies Up To 96%
  • ON/OFF Inhibit
  • Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Ambient Temp. Range: –40°C to 85°C
  • Space Saving Vertical SIP Package

Texas Instruments  PTR08100WVD

The PTR08100W is a highly integrated, low-cost switching regulator module that delivers up to 10 A of output current. Occupying approximate PCB area of a standard TO-220 linear regulator IC, the PTR08100W provides output current at a much higher efficiency and with much less power dissipation, thereby eliminating the need for a heat sink. Their small size (0.65 x 0.41 in), high efficiency, and low cost makes these modules attractive for a variety of applications.

The input voltage range of the PTR08100W is from 4.5 V to 14 V, allowing operation from either a 5-V or 12-V input bus. Using state-of-the-art switched-mode power-conversion technology, the PTR08100W can step down to voltages as low as 0.6 V. The output voltage can be adjusted to any voltage over the range, 0.6 V to 5.5 V, using a single external resistor. Operating features include an undervoltage lockout (UVLO), on/off inhibit and output overcurrent protection. Target applications include servers, test and measurement applications, and high-end consumer products.