RC4558IDGKR

text.skipToContent text.skipToNavigation

RC4558IDGKR

Dual General-Purpose Operational Amplifier

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.28
10-24 $0.25
25-99 $0.23
100-249 $0.19
250-499 $0.18
500-749 $0.14
750-999 $0.10
1000+ $0.09

Features

  • Continuous Short-Circuit Protection
  • Wide Common-Mode and Differential Voltage Ranges
  • No Frequency Compensation Required
  • Low Power Consumption
  • No Latch-Up
  • Unity-Gain Bandwidth: 3 MHz Typ
  • Gain and Phase Match Between Amplifiers
  • Low Noise: 8 nV/√Hz Typ at 1 kHz
  • APPLICATIONS
    • DVD Recorders and Players
    • Pro Audio Mixers

All other trademarks are the property of their respective owners

Texas Instruments  RC4558IDGKR

The RC4558 device is a dual general-purpose operational amplifier, with each half electrically similar to the µA741, except that offset null capability is not provided.

The high common-mode input voltage range and the absence of latch-up make this amplifier ideal for voltage-follower applications. The device is short-circuit protected, and the internal frequency compensation ensures stability without external components.