text.skipToContent text.skipToNavigation

RC4559P

Dual High-Performance Operational Amplifier

Packaging

Package | PIN: P | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $1.01
10-24 $0.90
25-99 $0.83
100-249 $0.71
250-499 $0.66
500-749 $0.54
750-999 $0.43
1000+ $0.38

Features

  • Matched Gain and Offset Between Amplifiers
  • Unity-Gain Bandwidth . . . 3 MHz Min
  • Slew Rate . . . 1.5 V/ns Min
  • Low Equivalent Input Noise Voltage
    2 uV/Hz Max (20 Hz to 20 kHz)
  • No Frequency Compensation Required
  • No Latch Up
  • Wide Common-Mode Voltage Range
  • Low Power Consumption
  • Designed to be Interchangeable with Raytheon RC4559

Texas Instruments  RC4559P

The RC4559 is a dual high-performance operational amplifier. The high common-mode input voltage and the absence of latch-up make this amplifier ideal for low-noise signal applications such as audio preamplifiers and signal conditioners. This amplifier features a guaranteed dynamic performance and output drive capability that far exceeds that of the general-purpose type amplifiers.

The RC4559 is characterized for operation from 0°C to 70°C.