RC4560IDR

text.skipToContent text.skipToNavigation

RC4560IDR

Dual Audio Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.69
10-24 $0.62
25-99 $0.57
100-249 $0.49
250-499 $0.45
500-749 $0.37
750-999 $0.29
1000+ $0.26

Features

  • Operating Voltage . . . ±2 V to ±18 V
  • Low Noise Voltage . . . 1.2 µVrms (Typ)
  • Wide GBW . . . 15 MHz (Typ)
  • Low THD . . . 0.05% (Typ)
  • Slew Rate . . . 5.5 V/µsec (Typ)
  • Suitable for Applications Such as Audio Preamplifier, Active Filter, Headphone Amplifier, Industrial Measurement Equipment

Texas Instruments  RC4560IDR

The RC4560 is a high-gain, wide-bandwidth, dual operational amplifier capable of driving 20 V peak-to-peak into 400- loads. The RC4560 combines many of the features of the RC4558, but with wider bandwidth and higher slew rate, making this device ideal for active filters, data and telecommunications, and many instrumentation applications.