REF02AP

text.skipToContent text.skipToNavigation

REF02AP

Wide Supply Range, 5-V Output Precision Voltage Reference

Packaging

Package | PIN: P | 8
Temp:
Carrier: Partial Tube
Qty Price
1-9 $4.27
10-24 $3.84
25-99 $3.58
100-249 $3.14
250-499 $2.94
500-749 $2.50
750-999 $2.11
1000+ $2.01

Features

  • OUTPUT VOLTAGE: +5V ±0.2% max
  • EXCELLENT TEMPERATURE STABILITY:
    10ppm/°C max (–40°C to +85°C)
  • LOW NOISE: 10µVpp max (0.1Hz to 10Hz)
  • EXCELLENT LINE REGULATION:
    0.01%/V max
  • EXCELLENT LOAD REGULATION:
    0.008%/mA max
  • LOW SUPPLY CURRENT: 1.4mA max
  • SHORT-CIRCUIT PROTECTED
  • WIDE SUPPLY RANGE: 8V to 40V
  • INDUSTRIAL TEMPERATURE RANGE: –40°C to +85°C
  • PACKAGE OPTIONS: DIP-8, SO-8
  • APPLICATIONS
    • PRECISION REGULATORS
    • CONSTANT CURRENT SOURCE/SINK
    • DIGITAL VOLTMETERS
    • V/F CONVERTERS
    • A/D AND D/A CONVERTERS
    • PRECISION CALIBRATION STANDARD
    • TEST EQUIPMENT

All trademarks are the property of their respective owners.

Texas Instruments  REF02AP

The REF02 is a precision 5V voltage reference. The drift is laser trimmed to 10ppm/°C max over the extended industrial and military temperature range. The REF02 provides a stable 5V output that can be externally adjusted over a ±6% range with minimal effect on temperature stability. The REF02 operates from a single supply with an input range of 8V to 40V with a very low current drain of 1mA, and excellent temperature stability due to an improved design. Excellent line and load regulation, low noise, low power, and low cost make the REF02 the best choice whenever a 5V voltage reference is required. Available package options are DIP-8 and SO-8. The REF02 is an ideal choice for portable instrumentation, temperature transducers, Analog-to-Digital (A/D) and Digitalto- Analog (D/A) converters, and digital voltmeters.