text.skipToContent text.skipToNavigation

REF1112AIDBZT

1uA, SOT23-3 10ppm/C Shunt Voltage Reference

Packaging

Package | PIN: DBZ | 3
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.32
10-24 $2.08
25-99 $1.93
100-249 $1.68
250-499 $1.55
500-749 $1.30
750-999 $1.07
1000+ $0.98

Features

  • Small Package: SOT23-3
  • Fixed Reverse Breakdown Voltage of 1.25 V
  • Key Specifications
    • Output Voltage Tolerance: ±0.2% (Maximum)
    • Low Output Noise (0.1 Hz to 10 Hz): 25 µVpp(Typical)
    • Temperature Range: −40°C to +125°C
    • OperatingCurrent Range: 1.2 µA to 5 mA
    • Low Temperature Coefficient From 0°C to +70°C:30ppm/°C (Maximum)
    • Low Temperature Coefficient From –40°C to +85°C: 50ppm/°C(Maximum)

All trademarks are the property of their respective owners.

Texas Instruments  REF1112AIDBZT

The REF1112 device is a two-terminal shunt reference designed for power- andspace-sensitive applications. The REF1112 features an operating current of 1 µA in a SOT23-3package and is an improved, lower power solution for designs currently using voltage references inlarger packages, such as the REF1004 and LT1004. The REF1112 is specified from –40°C to +85°C withoperation extending from –40°C to +125°C.

The REF1112 complements other 1-µA components from Texas Instruments including the OPA349and TLV240x low-power operational amplifiers, and the TLV349x micropower voltagecomparator.