text.skipToContent text.skipToNavigation

REF3130AQDBZRQ1

Automotive 20ppm/°C Max, 100µA, SOT23-3 Series Voltage Reference

Packaging

Package | PIN: DBZ | 3
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.77
10-24 $2.48
25-99 $2.30
100-249 $2.01
250-499 $1.85
500-749 $1.55
750-999 $1.28
1000+ $1.17

Features

  • AEC-Q100 Qualified With the Following Results:
    • Device TA Range: –40°C to125°C
    • Device HBM ESD Classification LevelH1C
    • Device CDM ESD Classification Level C4A
  • High Accuracy: 0.2% Maximum
  • Excellent Specified Drift Performance:
    • 20 ppm/°C(Maximum) from –40°C to +125°C
  • High Output Current: ±10 mA
  • Low Dropout: 5 mV
  • Low IQ: 115 µA Maximum
  • Low Noise: 17 µVp-p/V
  • No Output Capacitor Required
  • Available Voltage Options : 1.2 V, 2 V, 2.5 V, 3 V, 3.3 V, 4 V
  • MicroSize Package: 3-Pin SOT-23

All trademarks are the property of their respective owners.

Texas Instruments  REF3130AQDBZRQ1

The REF31xx-Q1 is a family of precision, low power, low dropout, series voltagereferences available in the tiny 3-pin SOT-23 package.

The REF31xx-Q1 small size and low power consumption (100 µA typical) make it ideal forportable and battery-powered applications. The REF31xx-Q1 does not require a load capacitor, but isstable with any capacitive load and can sink or source up to 10 mA of output current.

Unloaded, the REF31xx-Q1 can operate on supplies down to 5 mV above the output voltage.All models are specified for the wide temperature range of –40°C to +125°C.