REF5010AIDGKT

text.skipToContent text.skipToNavigation

REF5010AIDGKT

Low Noise, Very Low Drift, Precision Series Voltage Reference

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.05
10-24 $2.75
25-99 $2.56
100-249 $2.24
250-499 $2.10
500-749 $1.78
750-999 $1.51
1000+ $1.44

Features

  • Low Temperature Drift:
    • High-Grade: 3 ppm/°C (Max)
    • Standard-Grade: 8 ppm/°C (Max)
  • High Accuracy:
    • High-Grade: 0.05% (Max)
    • Standard-Grade: 0.1% (Max)
  • Low Noise: 3 µVPP/V
  • Excellent Long-Term Stability:
    • 45 ppm/1000 hr (Typ) after 1000 Hours
  • High-Output Current: ±10 mA
  • Temperature Range: –40°C to 125°C

Texas Instruments  REF5010AIDGKT

The REF50xx is a family of low-noise, low-drift, very high precision voltage references. These references are capable of both sinking and sourcing current, and have excellent line and load regulation.

Excellent temperature drift (3 ppm/°C) and high accuracy (0.05%) are achieved using proprietary design techniques. These features, combined with very low noise, make the REF50xx family ideal for use in high-precision data acquisition systems.

Each reference voltage is available in both high grade (REF50xxIDGK and REF50xxID) and standard grade (REF50xxAIDGK and REF50xxAID). The reference voltages are offered in 8-pin VSSOP and SOIC packages, and are specified from –40°C to 125°C.