text.skipToContent text.skipToNavigation

RF37S114HTFJB

Tag-it HF-I Type 5 NFC, ISO15693 Transponder, 4 mm × 4 mm

Packaging

Package | PIN: TFJ | 0
Temp: S (-25 to 70)
Carrier: BULK
Qty Price
1-9 $0.84
10-24 $0.75
25-99 $0.70
100-249 $0.60
250-499 $0.55
500-749 $0.45
750-999 $0.36
1000+ $0.32

Features

  • ISO/IEC 15693-2, ISO/IEC 15693-3, ISO/IEC 18000-3, NFC Tag Type 5
  • Integrated Antenna
  • 13.56-MHz Operating Frequency
  • 256-Bit User Memory in Eight 32-Bit Blocks
  • Application Family Identifier (AFI)
  • Fast Simultaneous Identification (Anticollision)

Texas Instruments  RF37S114HTFJB

The TI RF37S114 Tag-it HF-I Type 5 NFC transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user-accessible memory of 256 bits, organized in 8 blocks, and an optimized command set. This transponder product comes with an integrated antenna and, therefore, is ready for application without the need for an external antenna.