text.skipToContent text.skipToNavigation

SCAN15MB200TSQX/NOPB

Dual 1.5 Gbps 2:1/1:2 LVDS Mux/Buffer with Pre-Emphasis and IEEE 1149.6

Qty Price
1-9 $10.28
10-24 $9.25
25-99 $8.64
100-249 $7.75
250-499 $7.23
500-749 $6.29
750-999 $5.45
1000+ $5.34

Features

  • 1.5 Gbps Data Rate Per Channel
  • Configurable Off/On Pre-emphasis Drives Lossy Backplanes and Cables
  • LVDS/BLVDS/CML/LVPECL Compatible Inputs, LVDS Compatible Outputs
  • Low Output Skew and Jitter
  • On-chip 100Ω Input and Output Termination
  • IEEE 1149.1 and 1149.6 Compliant
  • 15 kV ESD Protection on LVDS Inputs/Outputs
  • Hot Plug Protection
  • Single 3.3V Supply
  • Industrial -40 to +85°C Temperature Range
  • 48-Pin WQFN Package

All trademarks are the property of their respective owners.

Texas Instruments  SCAN15MB200TSQX/NOPB

The SCAN15MB200 is a dual-port 2 to 1 multiplexer and 1 to 2 repeater/buffer. High-speed data paths and flow-through pinout minimize internal device jitter and simplify board layout, while pre-emphasis overcomes ISI jitter effects from lossy backplanes and cables. The differential inputs and outputs interface to LVDS or Bus LVDS signals such as those on TI's 10-, 16-, and 18- bit Bus LVDS SerDes, or to CML or LVPECL signals.

Integrated IEEE 1149.1 (JTAG) and 1149.6 circuitry supports testability of both single-ended LVTTL/CMOS and high-speed differential PCB interconnects. The 3.3V supply, CMOS process, and robust I/O ensure high performance at low power over the entire industrial -40 to +85°C temperature range.