text.skipToContent text.skipToNavigation

SCANSTA111MT/NOPB

Enhanced SCAN Bridge Multidrop Addressable IEEE 1149.1 (JTAG) Port

Packaging

Package | PIN: DGG | 48
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $12.22
10-24 $10.99
25-99 $10.27
100-249 $9.21
250-499 $8.59
500-749 $7.48
750-999 $6.47
1000+ $6.34

Features

  • True IEEE 1149.1 Hierarchical and Multidrop Addressable Capability
  • The 7 Slot Inputs Support Up to 121 Unique Addresses, an Interrogation Address, Broadcast Address, and 4 Multi-Cast Group Addresses (Address 000000 is Reserved)
  • 3 IEEE 1149.1-Compatible Configurable Local Scan Ports
  • Mode Register0 Allows Local TAPs to be Bypassed, Selected for Insertion Into the Scan Chain Individually, or Serially in Groups of Two or Three
  • Transparent Mode can be Enabled with a Single Instruction to Conveniently Buffer the Backplane IEEE 1149.1 Pins to those on a Single Local Scan Port
  • LSP ACTIVE Outputs Provide Local Port Enable Signals for Analog Busses Supporting IEEE 1149.4.
  • General Purpose Local Port Pass-Through Bits are Useful for Delivering Write Pulses for FPGA Programming or Monitoring Device Status.
  • Known Power-Up State
  • TRST on All Local Scan Ports
  • 32-Bit TCK Counter
  • 16-Bit LFSR Signature Compactor
  • Local TAPs can become TRI-STATE via the OE Input to Allow an Alternate Test Master to Take Control of the Local TAPs (LSP0-2 Have a TRI-STATE Notification Output)
  • 3.0-3.6V VCC Supply Operation
  • Power-Off High Impedance Inputs and Outputs
  • Supports Live Insertion/Withdrawal

All trademarks are the property of their respective owners.

Texas Instruments  SCANSTA111MT/NOPB

The SCANSTA111 extends the IEEE Std. 1149.1 test bus into a multidrop test bus environment. The advantage of a multidrop approach over a single serial scan chain is improved test throughput and the ability to remove a board from the system and retain test access to the remaining modules. Each SCANSTA111 supports up to 3 local IEEE 1149.1 scan rings which can be accessed individually or combined serially. Addressing is accomplished by loading the instruction register with a value matching that of the Slot inputs. Backplane and inter-board testing can easily be accomplished by parking the local TAP Controllers in one of the stable TAP Controller states via a Park instruction. The 32-bit TCK counter enables built in self test operations to be performed on one port while other scan chains are simultaneously tested.