SM73308MGE/NOPB

text.skipToContent text.skipToNavigation

SM73308MGE/NOPB

Low Offset, Low Noise, RRO Operational Amplifiers

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.18
10-24 $1.95
25-99 $1.81
100-249 $1.58
250-499 $1.46
500-749 $1.22
750-999 $1.00
1000+ $0.92

Features

    (Unless Otherwise Noted, Typical Values at VS = 2.7V)

  • Renewable Energy Grade
  • Ensured 2.7V and 5V Specifications
  • Maximum VOS 850μV (Limit)
  • Voltage noiseN
    • f = 100 Hz 12.5nV/√Hz
    • f = 10 kHz 7.5nV/√Hz
  • Rail-to-Rail Output Swing
    • RL = 600Ω 100mV From Rail
    • RL = 2kΩ 50mV From Rail
  • Open Loop Gain With RL = 2kΩ 100dB
  • VCM 0 to V+ −0.9V
  • Supply Current 550µA
  • Gain Bandwidth Product 3.5MHz
  • Temperature Range −40°C to 125°C

All trademarks are the property of their respective owners.

Texas Instruments  SM73308MGE/NOPB

The SM73308 is a single low noise precision operational amplifier intended for use in a wide range of applications. Other important characteristics include: an extended operating temperature range of −40°C to 125°C, the tiny SC70-5 package, and low input bias current.

The extended temperature range of −40°C to 125°C allows the SM73308 to accommodate a broad range of applications. The SM73308 expands TI’s Silicon Dust amplifier portfolio offering enhancements in size, speed, and power savings. The SM73308 is ensured to operate over the voltage range of 2.7V to 5.0V and has rail-to-rail output.

The SM73308 is designed for precision, low noise, low voltage, and miniature systems. This amplifier provides rail-to-rail output swing into heavy loads. The maximum input offset is 850 μV at room temperature and the input common mode voltage range includes ground.

The SM73308 is offered in the tiny SC70-5 package.