SN10KHT5541DW

text.skipToContent text.skipToNavigation

SN10KHT5541DW

Octal ECL-to-TTL Translator With 3-State Outputs

Packaging

Package | PIN: DW | 24
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $11.27
10-24 $10.48
25-99 $10.11
100-249 $8.83
250-499 $8.41
500-749 $7.74
750-999 $6.95
1000+ $6.92

Features

  • 10KH Compatible
  • ECL and TTL Control Inputs
  • Noninverting Outputs
  • Flow-Through Architecture Optimizes PCB Layout
  • Center Pin VCC, VEE, and GND Configurations Minimize High-Speed Switching Noise
  • Package Options Include "Small Outline" Packages and Standard Plastic 300-mil DIPs

Texas Instruments  SN10KHT5541DW

This octal ECL-to-TTL translator is designed to provide a efficient translation between a 10KH ECL signal environment and a TTL signal environment. This device is designed specifically to improve the performance and density of ECL-to-TTL CPU/bus-oriented functions such as memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.

Two output-enable pins, OE1 and OE2, are provided. These control inputs are ANDed together with OE1 being ECL compatible and OE2 being TTL compatible. This offers the choice of controlling the outputs of the device from either a TTL or ECL signal environment.

The SN10KHT5541 is characterized for operation from 0°C to 75°C.