text.skipToContent text.skipToNavigation

SN64BCT125AD

Quadruple Bus Buffer Gate With 3-State Outputs

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.88
10-24 $2.60
25-99 $2.42
100-249 $2.12
250-499 $1.99
500-749 $1.69
750-999 $1.42
1000+ $1.36

Features

  • State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
  • High-Impedance State During Power-Up and Power-Down
  • 3-State Outputs Drive Bus Lines or Buffer-Memory Address Registers
  • ESD Protection Exceeds 2000 V Per MIL-STD-883C Method 3015
  • Package Options Include Plastic Small-Outline (D) Packages and Standard Plastic 300-mil DIPs (N)

 

Texas Instruments  SN64BCT125AD

The SN64BCT125A bus buffer features independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable () input is high.

The SN64BCT125A is characterized for operation from -40°C to 85°C and 0°C to 70°C.