text.skipToContent text.skipToNavigation

SN65240PW

Dual Universal Serial Bus Port Transient Suppressor

Packaging

Package | PIN: PW | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.38
10-24 $1.24
25-99 $1.14
100-249 $0.98
250-499 $0.90
500-749 $0.74
750-999 $0.59
1000+ $0.53

Features

  • Design to Protect Submicron 3-V or 5-V
    Circuits from Noise Transients
  • Port ESD Protection Capability Exceeds:
    • 15-kV Human Body Model
    • 2-kV Machine Model
  • Available in a WCSP Chip-Scale Package
  • Stand-Off Voltage: 6 V (Min)
  • Low Current Leakage: 1-µA Max at 6 V
  • Low Capacitance: 35-pF (Typ)

Texas Instruments  SN65240PW

The SN65220 device is a dual, and the SN65240 and SN75240 devices are quadruple, unidirectional transient voltage suppressors (TVS). These devices provide electrical noise transient protection to Universal Serial Bus (USB) low and full-speed ports. The input capacitance of 35 pF makes it unsuitable for high-speed USB 2.0 applications.

Any cabled I/O can be subjected to electrical noise transients from various sources. These noise transients can cause damage to the USB transceiver and/or the USB ASIC if they are of sufficient magnitude and duration.

The ESD performance of the SN65220, SN65240, and SN75240 devices is measured at the system level, according to IEC61000-4-2. However, system design impacts the results of these tests. To accomplish a high compliance level requires careful board design and layout techniques.