text.skipToContent text.skipToNavigation

SN65DSI83TPAPRQ1

Automotive Single-Channel MIPI® DSI to Single-Link LVDS Bridge

Packaging

Package | PIN: PAP | 64
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $10.05
10-24 $9.04
25-99 $8.45
100-249 $7.57
250-499 $7.07
500-749 $6.15
750-999 $5.32
1000+ $5.22

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient OperatingTemperature
    • Device HBM ESD Classification Level 3A
    • DeviceCDM ESD Classification Level C6
  • Implements MIPI® D-PHY Version 1.00.00 Physical Layer Front-End and Display Serial Interface (DSI) Version 1.02.00
  • Single-Channel DSI Receiver Configurable for One, Two, Three, or Four D-PHY Data Lanes Per Channel Operating up to 1 Gbps Per Lane
  • Supports 18-bpp and 24-bpp DSI Video Packets with RGB666 and RGB888 Formats
  • Maximum Resolution up to 60 fps WUXGA 1920 × 1200 at 18 bpp and 24 bpp Color With Reduced Blanking. Suitable for 60 fps 1366 × 768 / 1280 × 800 at 18 bpp and 24 bpp
  • Output for Single-Link LVDS
  • Supports Single Channel DSI to Single-Link LVDS Operating Mode
  • LVDS Output Clock Range of 25 MHz to 154 MHz
  • LVDS Pixel Clock May be Sourced from Free-Running Continuous D-PHY Clock or External Reference Clock (REFCLK)
  • 1.8-V Main VCC Power Supply
  • Low Power Features Include SHUTDOWN Mode, Reduced LVDS Output Voltage Swing, Common Mode, and MIPI Ultra-Low Power State (ULPS) Support
  • LVDS Channel SWAP, LVDS PIN Order Reverse Feature for Ease of PCB Routing
  • Packaged in 64-pin 10-mm × 10-mm HTQFP (PAP) PowerPAD™ IC Package

All trademarks are the property of their respective owners.

Texas Instruments  SN65DSI83TPAPRQ1

The SN65DSI83-Q1 DSI-to-LVDS bridge features a single-channel MIPI D-PHY receiverfront-end
configuration with four lanes per channel operating at 1 Gbps per lane and a maximum inputbandwidth of 4 Gbps. The bridge decodes MIPI DSI 18-bpp RGB666 and 24-bpp RGB888 packets andconverts the formatted video data-stream to an LVDS output operating at pixel clocks operating from25 MHz to 154 MHz, offering a Single-Link LVDS with four data lanes per link.

The SN65DSI83-Q1 device can support up to WUXGA 1920 × 1200 at 60 frames per second, at24 bpp with reduced blanking. The SN65DSI83-Q1 device is also suitable for applications using 60fps 1366 × 768/1280 × 800 at 18 bpp and 24 bpp. Partial line buffering is implemented toaccommodate the data stream mismatch between the DSI and LVDS interfaces.

The SN65DSI83-Q1 device is implemented in a small outline 10-mm × 10-mm HTQFP packagewith a
0.5-mm pitch, and operates across a temperature range from –40°C to +105°C.