text.skipToContent text.skipToNavigation

SN65DSI84TPAPRQ1

Automotive Single Channel MIPI® DSI to Dual-Link LVDS Bridge

Packaging

Package | PIN: PAP | 64
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $10.35
10-24 $9.31
25-99 $8.69
100-249 $7.80
250-499 $7.28
500-749 $6.33
750-999 $5.48
1000+ $5.37

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient OperatingTemperature
    • Device HBM ESD Classification Level 3A
    • DeviceCDM ESD Classification Level C6
  • Implements MIPI D-PHY Version 1.00.00 Physical Layer Front-End and Display Serial Interface (DSI) Version 1.02.00
  • Single-Channel DSI Receiver Configurable for One, Two, Three, or Four D-PHY Data Lanes Per Channel Operating up to 1 Gbps Per Lane
  • Supports 18-bpp and 24-bpp DSI Video Packets with RGB666 and RGB888 Formats
  • Suitable for 60-fps WUXGA 1920 × 1200 Resolution at 18-bpp and 24-bpp Color, and 60-fps 1366 × 768 Resolution at 18-bpp and 24-bpp
  • Output Configurable for Single-Link or Dual-Link LVDS
  • Supports Single-Channel DSI to Dual-Link LVDS Operating Mode
  • LVDS Output-Clock Range of 25 MHz to 154 MHz in Dual-Link or Single-Link Mode
  • LVDS Pixel Clock May be Sourced from Free-Running Continuous D-PHY Clock or External Reference Clock (REFCLK)
  • 1.8 V Main VCC Power Supply
  • Low Power Features Include SHUTDOWN Mode, Reduced LVDS Output Voltage Swing, Common Mode, and MIPI Ultra-Low Power State (ULPS) Support
  • LVDS Channel SWAP, LVDS PIN Order Reverse Feature for Ease of PCB Routing
  • Packaged in 64-pin 10 mm × 10 mm HTQFP (PAP) PowerPAD™ IC Package

All trademarks are the property of their respective owners.

Texas Instruments  SN65DSI84TPAPRQ1

The SN65DSI84-Q1 DSI-to-LVDS bridge features a single-channel MIPI D-PHY receiverfront-end configuration with four lanes per channel operating at 1 Gbps per lane and a maximuminput bandwidth of 4 Gbps. The bridge decodesMIPI® DSI 18-bpp RGB666and 24-bpp RGB888 packets and converts the formatted video data-stream to an LVDS output operatingat pixel clocks operating from 25 MHz to 154 MHz, offering a dual-link LVDS or single-link LVDSwith four data lanes per link.

The SN65DSI84-Q1 device is well suited for WUXGA (1920 × 1080) at 60 frames per second(fps) with up to 24 bits-per-pixel (bpp). Partial line buffering is implemented to accommodate thedata stream mismatch between the DSI and LVDS interfaces.

The SN65DSI84-Q1 device is implemented in a small outline 10 mm × 10 mm HTQFP packagewith a
0.5-mm pitch, and operates across a temperature range from –40°C to 105°C.