text.skipToContent text.skipToNavigation

SN65DSI86ZQER

Dual-Channel MIPI® DSI to Embedded DisplayPort™ (eDP ) Bridge

Packaging

Package | PIN: ZQE | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $9.17
10-24 $8.53
25-99 $8.23
100-249 $7.19
250-499 $6.84
500-749 $6.30
750-999 $5.65
1000+ $5.64

Features

  • Embedded DisplayPort™ (eDP™) 1.4 Compliant Supporting 1, 2, or 4 Lanes at 1.62 Gbps (RBR), 2.16 Gbps, 2.43 Gbps, 2.7 Gbps (HBR), 3.24 Gbps, 4.32 Gbps, or 5.4 Gbps (HBR2).
  • Implements MIPI® D-PHY Version 1.1 Physical Layer Front-End and Display Serial Interface (DSI) Version 1.02.00
  • Dual-Channel DSI Receiver Configurable for One, Two, Three, or Four D-PHY Data Lanes Per Channel Operating up to 1.5 Gbps Per Lane
  • Supports 18 bpp and 24 bpp DSI Video Packets With RGB666 and RGB888 Formats
  • Suitable for 60 fps 4K 4096 × 2304 Resolution at 18 bpp Color, and WUXGA 1920 × 1200 Resolution with 3D Graphics at 60 fps (120 fps Equivalent)
  • MIPI Front-End Configurable for Single-Channel or Dual-Channel DSI Configuration
  • Supports Dual-Channel DSI Odd, Even and Left, Right Operating Modes
  • 1.2-V Main VCC Power Supply and 1.8-V Supply for Digital I/Os
  • Low-Power Features Include Panel Refresh and MIPI Ultralow Power State (ULPS) Support
  • DisplayPort Lane Polarity and Assignment Configurable.
  • Supports 12-MHz, 19.2-MHz, 26-MHz, 27-MHz, and 38.4-MHz Frequencies Through External Reference Clock (REFCLK)
  • ESD Rating ±4 kV (HBM)
  • Packaged in 64-Pin 5-mm x 5-mm MicroStar Junior BGA (ZQE)
  • I2C Configurable
  • Temperature Range: –40°C to +85°C

All trademarks are the property of their respective owners.

Texas Instruments  SN65DSI86ZQER

The SN65DSI86 DSIto embedded DisplayPort (eDP) bridge features a dual-channel MIPI D-PHY receiver front-endconfiguration with four lanes per channel operating at 1.5 Gbps per lane and a maximum inputbandwidth of 12 Gbps. The bridge decodes MIPI DSI 18-bpp RGB666 and 24-bpp RGB888 packets andconverts the formatted video data stream to a DisplayPort with up to four lanes at either 1.62Gbps, 2.16 Gbps, 2.43 Gbps, 2.7 Gbps, 3.24 Gbps, 4.32 Gbps, or 5.4 Gbps.

The SN65DSI86 iswell suited for WQXGA at 60 frames per second, as well as 3D graphics at 4K and true HD (1920 ×1080) resolutions at an equivalent 120 fps with up to 24 bpp. Partial line buffering is implementedto accommodate the data stream mismatch between the DSI and DisplayPortinterfaces.

Designed with industry compliant interface technology, the SN65DSI86 is compatible with a wide range of microprocessors, and isdesigned with a range of power management features, including panel refresh support, and the MIPIdefined ultralow power state (ULPS) support.

The SN65DSI86 is implemented in a small outline, 5-mm× 5-mm, MicroStar Junior ball-grid array (BGA) at 0.5-mm pitch package, and operates across a temperature range from –40°C to +85°C.

In the rest of this document, the SN65DSI86 is referred to as SN65DSI86 .Anytime SN65DSI86 is used, then that particularsentence or feature only refers to that specific part.