text.skipToContent text.skipToNavigation

SN65EL11D

PECL/ECL 1:2 Fanout Buffer

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.56
10-24 $3.21
25-99 $2.99
100-249 $2.62
250-499 $2.45
500-749 $2.08
750-999 $1.76
1000+ $1.68

Features

  • 1:2 PECL/ECL Fanout Buffer
  • Operating Range
    • PECL: VCC = 4.2 V to 5.7 V With VEE = 0 V
    • NECL: VCC = 0 V With VEE = -4.2 V to -5.7 V
  • 5-ps Skew Between Outputs
  • Support for Clock Frequencies >2.5 GHz
  • 265-ps Typical Propagation Delay
  • Deterministic Output Value for Open Input Conditions
  • Drop-In Compatible With MC10EL11, MC100EL11
  • Built-In Input Pulldown Resistors
  • Built-In Temperature Compensation
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion

Texas Instruments  SN65EL11D

The SN65EL11 is a differential 1:2 PECL/ECL fanout buffer. The device includes circuitry to maintain a known logic level when inputs are in an open condition. The SN65EL11 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 package.