text.skipToContent text.skipToNavigation

SN65ELT20D

5V TTL to Differential PECL Translator

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.56
10-24 $3.21
25-99 $2.99
100-249 $2.62
250-499 $2.45
500-749 $2.08
750-999 $1.76
1000+ $1.68

Features

  • 1.25-ns Maximum Propagation Delay
  • Operating Range: VCC = 4.2 V to 5.7 V With GND = 0 V
  • Flow-Through Pinout Enables Easy Layout
  • Built-In Temperature Compensation
  • Drop-In Compatible With MC10ELT20, MC100ELT20

Texas Instruments  SN65ELT20D

The SN65ELT20 is a TTL-to-differential PECL translator. It operates on a 5-V supply and ground only. The output is undetermined when the inputs are left floating. The low output skew makes the device an ideal solution for clock or data signal translation.

The SN65ELT20 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 package.