SN65ELT22DGK

text.skipToContent text.skipToNavigation

SN65ELT22DGK

5V Dual TTL to Differential PECL Translator

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.56
10-24 $3.21
25-99 $2.99
100-249 $2.62
250-499 $2.45
500-749 $2.08
750-999 $1.76
1000+ $1.68

Features

  • 1.1-ns (max) Propagation Delay
  • Operating Range: VCC = 4.2V to 5.7V with
    GND = 0 V
  • < 50-ps (typ) Output-to-Output Skew
  • Built-In Temperature Compensation
  • Drop-In Compatible to the MC10ELT22, MC100ELT22
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion for Clock or Data

Texas Instruments  SN65ELT22DGK

The SN65ELT22 is a dual TTL-to-differential PECL translator. It operates on +5-V supply and ground only. The output is undetermined when the inputs are left floating. The low output skew makes the device an ideal solution for clock or data signal translation.

The SN65ELT22 is housed in an industry standard SOIC-8 package and is also available in an optional TSSOP-8 package.