text.skipToContent text.skipToNavigation

SN65ELT23DGK

5V Dual Differential PECL Buffer to TTL Translator

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.44
10-24 $3.09
25-99 $2.88
100-249 $2.52
250-499 $2.37
500-749 $2.01
750-999 $1.70
1000+ $1.62

Features

  • Dual 5-V Differential PECL-to-TTL Buffer
  • 24-mA TTL Ouputs
  • Operating Range
    • PECL VCC = 4.75 V to 5.25 V with GND = 0 V
  • Support for Clock Frequencies of 250 MHz (TYP)
  • 3.5-ns Typical Propagation Delay
  • Output Default Low with Inputs Left Open or <1.3 V
  • Internal Input 50-k Pull-Down Resistor
  • Built-In Temperature Compensation
  • Drop-In Compatible to the MC100ELT23
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion for Clock or Data

Texas Instruments  SN65ELT23DGK

The SN65ELT23 is a low power dual PECL-to-TTL translator device. The device includes circuitry to maintain a known logic low level when inputs are in an open condition. The SN65ELT23 is housed in an industry standard SOIC-8 package and is also available in an optional TSSOP-8 package.