SN65EPT22D

text.skipToContent text.skipToNavigation

SN65EPT22D

3.3 V Dual LVTTL/LVCMOS to Differential LVPECL Buffer

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.82
10-24 $3.44
25-99 $3.20
100-249 $2.80
250-499 $2.63
500-749 $2.23
750-999 $1.89
1000+ $1.80

Features

  • Dual 3.3V LVTTL to LVPECL Buffer
  • Operating Range
    • LVPECL VCC = 3.0 V to 3.6 V With
      GND = 0 V
  • Support for Clock Frequencies to 2.0 GHz (typ)
  • 420 ps Typical Propagation Delay
  • Deterministic HIGH Output Value for Open Input
    Conditions
  • Built-in Temperature Compensation
  • Drop in Compatible to MC100ELT23
  • PNP Single Ended Inputs for Minimal Loading
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion

All other trademarks are the property of their respective owners

Texas Instruments  SN65EPT22D

The SN65EPT22 is a low power dual LVTTL to LVPECL translator device. The device includes circuitry to maintain known logic HIGH level when inputs are in open condition. The SN65EPT22 is housed in an industry standard SOIC-8 package and is also available in TSSOP-8 package option.