text.skipToContent text.skipToNavigation

SN65HVD07D

High-Output RS-485 Transceiver

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.31
10-24 $2.98
25-99 $2.77
100-249 $2.43
250-499 $2.28
500-749 $1.94
750-999 $1.63
1000+ $1.56

Features

  • Minimum Differential Output Voltage of 2.5 V Into a 54- Load
  • Open-Circuit, Short-Circuit, and Idle-Bus Failsafe Receiver
  • 1/8th Unit-Load Option Available (Up to 256 Nodes on the Bus)
  • Bus-Pin ESD Protection Exceeds 16 kV HBM
  • Driver Output Slew Rate Control Options
  • Electrically Compatible With ANSI TIA/EIA-485-A Standard
  • Low-Current Standby Mode: 1 µA Typical
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • Pin Compatible With Industry Standard SN75176
  • APPLICATIONS
    • Data Transmission Over Long or Lossy Lines or Electrically Noisy Environments
    • Profibus Line Interface
    • Industrial Process Control Networks
    • Point-of-Sale (POS) Networks
    • Electric Utility Metering
    • Building Automation
    • Digital Motor Control
  • Texas Instruments  SN65HVD07D

    The SN65HVD05, SN75HVD05, SN65HVD06, SN75HVD06, SN65HVD07, and SN75HVD07 combine a 3-state differential line driver and differential line receiver. They are designed for balanced data transmission and interoperate with ANSI TIA/EIA-485-A and ISO 8482E standard-compliant devices. The driver is designed to provide a differential output voltage greater than that required by these standards for increased noise margin. The drivers and receivers have active-high and active-low enables respectively, which can be externally connected together to function as direction control.

    The driver differential outputs and receiver differential inputs connect internally to form a differential input/ output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or not powered. These devices feature wide positive and negative common-mode voltage ranges, making them suitable for party-line applications.