text.skipToContent text.skipToNavigation

SN65HVD08D

3.3/5-V RS-485 Transceiver

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $4.51
10-24 $4.06
25-99 $3.78
100-249 $3.31
250-499 $3.11
500-749 $2.64
750-999 $2.23
1000+ $2.13

Features

  • Operates With a 3-V to 5.5-V Supply
  • Consumes Less Than 90-mW Quiescent Power
  • Open-Circuit, Short-Circuit, and Idle-Bus Failsafe
    Receiver
  • 1/8th Unit-Load (up to 256 nodes on the bus)
  • Bus-Pin ESD Protection Exceeds 16-kV HBM
  • Driver Output Voltage Slew-Rate Limited for
    Optimum Signal Quality at 10 Mbps
  • Electrically Compatible With ANSI TIA/EIA-485
    Standard

Texas Instruments  SN65HVD08D

The SN65HVD08 combines a 3-state differential line driver and differential line receiver designed for balanced data transmission and interoperation with ANSI TIA/EIA-485-A and ISO-8482E standard-compliant devices.

The wide supply voltage range and low quiescent current requirements allow the SN65HVD08s to operate from a 5-V power bus in the cable with as much as a 2-V line voltage drop. Busing power in the cable can alleviate the need for isolated power to be generated at each connection of a ground-isolated bus.

The driver differential outputs and receiver differential inputs connect internally to form a differential input/output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or not powered. The drivers and receivers have active-high and active-low enables respectively, which can be externally connected together to function as a direction control.