text.skipToContent text.skipToNavigation

SN65HVD1782QDRQ1

Automotive Fault-Protected RS-485 Transceivers with 3.3-V to 5-V Operation

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.98
10-24 $3.58
25-99 $3.34
100-249 $3.00
250-499 $2.80
500-749 $2.44
750-999 $2.11
1000+ $2.07

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1:
      –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESDClassification Level H2
    • Device CDM ESG Classification LevelC3B
  • Bus-Pin Fault Protection to:
    • > ±70 V (’HVD1780-Q1, ’HVD1781-Q1)
    • > ±30 V(’HVD1782-Q1)
  • Operation With 3.3-V to 5-V Supply Range
  • ±16-kV HBM Protection on Bus Pins
  • Reduced Unit Load for up to 320 Nodes
  • Failsafe Receiver for Open-Circuit, Short-Circuit and Idle-Bus Conditions
  • Low Power Consumption
    • Low Standby Supply Current, 1 µA Maximum
    • ICC 4-mA Quiescent During Operation
  • Pin-Compatible With Industry-Standard SN75176
  • Signaling Rates of 115 kbps, 1 Mbps, and up to 10 Mbps

All trademarks are the property of their respective owners.

Texas Instruments  SN65HVD1782QDRQ1

These devices are designed to survive overvoltage faults such as direct shorts to powersupplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. They arealso robust to ESD events, with high levels of protection to the human-body-modelspecification.

These devices combine a differential driver and a differential receiver, which operatefrom a single power supply. In the ’HVD1782, the driver differential outputs and the receiverdifferential inputs are connected internally to form a bus port suitable for half-duplex (two-wirebus) communication. This port features a wide common-mode voltage range, making the devicessuitable for multipoint applications over long cable runs. These devices are characterized from–40°C to 125°C. These devices are pin-compatible with the industry-standard SN75176 transceiver,making them drop-in upgrades in most systems.

These devices are fully compliant with ANSI TIA/EIA 485-A with a 5-V supply and canoperate with a 3.3-V supply with reduced driver output voltage for low-power applications. Forapplications where operation is required over an extended common-mode voltage range, see theSN65HVD1785 (SLLS872) data sheet.