text.skipToContent text.skipToNavigation

SN65HVD1792TDREP

Fault-Protected RS-485 Transceiver With Extended Common-Mode Range

Packaging

Package | PIN: D | 14
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $7.01
10-24 $6.30
25-99 $5.89
100-249 $5.28
250-499 $4.93
500-749 $4.29
750-999 $3.71
1000+ $3.64

Features

  • Bus-Pin Fault Protection to > ±70 V
  • Common-Mode Voltage Range (–20 V to 25 V)
    More Than Doubles TIA/EIA 485 Requirement
  • Bus I/O Protection
    • ±16 kV JEDEC HBM Protection
  • Reduced Unit Load for Up to 256 Nodes
  • Failsafe Receiver for Open-Circuit, Short-Circuit
    and Idle-Bus Conditions
  • Low Power Consumption
    • Low Standby Supply Current, 1 µA Typ
    • ICC 5 mA Quiescent During Operation
  • Power-Up, Power-Down Glitch-Free Operation

Texas Instruments  SN65HVD1792TDREP

The SN65HVD1792 is designed to survive overvoltage faults such as direct shorts to power supplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. It is also robust to ESD events, with high levels of protection to human-body model specifications.

The SN65HVD1792 combines a differential driver and a differential receiver, which operate from a single power supply. The SN65HVD1792 is characterized from –40°C to 105°C.