SN65HVD1794D

text.skipToContent text.skipToNavigation

SN65HVD1794D

70-V Fault-Protected RS-485 Transceiver With Cable Invert

Packaging

Package | PIN: D | 8
Temp: T (-40 to 105)
Carrier: Partial Tube
Qty Price
1-9 $4.51
10-24 $4.06
25-99 $3.79
100-249 $3.40
250-499 $3.17
500-749 $2.76
750-999 $2.39
1000+ $2.34

Features

  • Bus-Pin Fault Protection to > ±70 V
  • Cable Invert Function Allows Correction for Reversed Bus Pins
  • Common-Mode Voltage Range (–20 V to 25 V) More Than Doubles TIA/EIA
    485 Requirement
  • Bus I/O Protection
    • ±16 kV JEDEC HBM Protection
  • Reduced Unit Load for Up to 256 Nodes
  • Failsafe Receiver for Open-Circuit, Short-Circuit and Idle-Bus Conditions
  • Low Power Consumption
    • ICC 5 mA Quiescent During Operation
  • Power-Up, Power-Down Glitch-Free Operation

Texas Instruments  SN65HVD1794D

These devices are designed to survive overvoltage faults such as direct shorts to power supplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. They are also robust to ESD events, with high levels of protection to human-body model specifications.

These devices combine a differential driver and a differential receiver, which operate from a single power supply. The driver differential outputs and the receiver differential inputs are connected internally to for a bus port suitable for half-duplex (two-wire bus) communication. A cable invert pin (INV) allows active correction of mis-wires that may occur during installation. Upon detecting communication errors, the user can apply a logic HIGH to the INV pin, effectively inverting the polarity of the differential bus port, thereby correcting for the reversed bus wires.

These devices feature a wide common-mode voltage range, making them suitable for multi-point applications over long cable runs. These devices are characterized from –40°C to 105°C.

For similar features with 3.3 V supply operation, see the SN65HVD1781 (SLLS877).