text.skipToContent text.skipToNavigation

SN65HVD33MDREP

Enhanced Product 3.3-V Full-Duplex Rs-485 Drivers And Receivers

Packaging

Package | PIN: D | 14
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $6.07
10-24 $5.46
25-99 $5.10
100-249 $4.57
250-499 $4.27
500-749 $3.71
750-999 $3.22
1000+ $3.15

Features

  • 1/8 Unit-Load Option Available (up to 256 Nodes
    on the Bus)
  • Bus-Pin ESD Protection Exceeds 15 kV HBM
  • Optional Driver Output Transition Times for
    Signaling Rates(1) of 1 Mbps, 5 Mbps, and
    25 Mbps
  • Low-Current Standby Mode: <1 µA
  • Glitch-Free Power-Up and Power-Down Protection
    for Hot-Plugging Applications
  • 5-V Tolerant Inputs
  • Bus Idle, Open, and Short-Circuit Fail Safe
  • Driver Current Limiting and Thermal Shutdown
  • Meet or Exceed the Requirements of ANSI
    TIA/EIA-485-A and RS-422 Compatible

Texas Instruments  SN65HVD33MDREP

The SN65HVD3x-EP devices are 3-state differential line drivers and differential-input line receivers that operate with 3-V power supply.

Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for balanced transmission lines and interoperation with ANSI TIA/EIA-485A, TIA/EIA-422-B, ITU-T v.11, and ISO 8482:1993 standard-compliant devices.

The SN65HVD30, SN65HVD31, and SN65HVD32 are fully enabled with no external enabling pins.

The SN65HVD33, SN65HVD34, and SN65HVD35 have active-high driver enables and active-low receiver enables. A low (less than 1 µA) standby current can be achieved by disabling both the driver and receiver.

All devices are characterized for operation from –55°C to 125°C.