text.skipToContent text.skipToNavigation

SN65HVD37DR

Low power 3.3 V Full-Duplex RS-485 Driver/Receiver

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.18
10-24 $2.86
25-99 $2.67
100-249 $2.34
250-499 $2.19
500-749 $1.86
750-999 $1.57
1000+ $1.50

Features

  • Low-Current Standby Mode: <1 µA Typical
  • Operational Quiescent Current < 1 mA
  • High Receiver Hysteresis for Noise Immunity (60 mV Typical)
  • 1/8 Unit-Load (Up to 256 Nodes on the Bus)
  • Bus-pin ESD Protection Exceeds 15 kV HBM
  • Driver Output Transition Times Optimized for Signaling Rate up to 20 Mbps
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • 5V-Tolerant Logic Inputs
  • Bus Idle, Open, and Short-Circuit Failsafe
  • Driver Current Limiting and Thermal Shutdown
  • Fully Meets All TIA-485-A Specifications

Texas Instruments  SN65HVD37DR

The SN65HVD37 combines a robust differential driver and a receiver with high noise immunity for demanding industrial applications. The driver differential outputs and the receiver differential inputs are separate pins, to form a bus port for full-duplex (four-wire) communications. The driver and receiver can be independently enabled, and feature a wide common-mode voltage range, making this device suitable for multi-point applications over long cable runs. The SN65HVD37 is characterized over the temperature range of –40ºC to 85 ºC.