SN65HVD485EDGKR

text.skipToContent text.skipToNavigation

SN65HVD485EDGKR

Half-Duplex RS-485 Transceiver

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.66
10-24 $1.49
25-99 $1.38
100-249 $1.20
250-499 $1.11
500-749 $0.93
750-999 $0.76
1000+ $0.70

Features

  • Bus-Pin ESD Protection up to 15 kV
  • 1/2 Unit Load: up to 64 Nodes on a Bus
  • Bus-Open-Failsafe Receiver
  • Glitch-Free Power-Up and Power-Down Bus
    Inputs and Outputs
  • Available in Small VSSOP-8 Package
  • Meets or Exceeds the Requirements of the
    TIA/EIA-485A Standard
  • Industry-Standard SN75176 Footprint

Texas Instruments  SN65HVD485EDGKR

The SN65HVD485E device is a half-duplex transceiver designed for RS-485 data bus networks. Powered by a 5-V supply, it is fully compliant with the TIA/EIA-485A standard. This device is suitable for data transmission up to 10 Mbps over long twisted-pair cables and is designed to operate with very low supply current, typically less than 2 mA, exclusive of the load. When the device is in the inactive shutdown mode, the supply current drops below 1 mA.

The wide common-mode range and high ESD protection levels of this device make it suitable for demanding applications such as: electrical inverters, status/command signals across telecom racks, cabled chassis interconnects, and industrial automation networks where noise tolerance is essential. The SN65HVD485E device matches the industry-standard footprint of the SN75176 device. Power-on reset circuits keep the outputs in a high-impedance state until the supply voltage has stabilized. A thermal-shutdown function protects the device from damage due to system-fault conditions. The SN65HVD485E device is characterized for operation from –40°C to 85°C air temperature.